IESNA:LM-63-2002
[TEST]P1438835
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-830-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 9826
TILT=NONE
1 -1 1 73 5 1 1 0.1545 4 0
1 1 82.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
1886.3 1873.6 1863.2 1849.9 1831.4 1807.2 1767.9 1725.1 1692.8 1651.2
1588.8 1523.5 1476.1 1425.3 1350.5 1270.7 1217.6 1164.4 1081.8 1003.2
948.9 893.5 808.8 725.1 667.3 611.8 530.1 450.6 398.6 349
274.4 208.6 164.7 123.1 63.6 18.5 0 20.9 75.7 157.2
218.8 287.1 396.3 503.7 575.3 642.4 750 845 911 976
1065.2 1154.4 1213.8 1263.4 1340.4 1412.8 1460.2 1504.2 1568.9 1626.4
1663.8 1696.9 1742.3 1783.6 1811.1 1829.8 1857.9 1882.1 1896.4 1905.2
1912.9 1914.3 1903.3
1886.3 1896.2 1888.6 1873.9 1855.4 1830 1783.4 1734.7 1701.2 1658.5
1590.2 1519 1470.5 1415.1 1334.9 1253.2 1197.8 1142.4 1059.2 974.4
917.9 861.3 779.2 696.5 643.3 590.1 510.3 430.9 378.9 328.1
257.5 192.2 150.5 112.3 59.3 18.5 0 8 21.9 35.2
72.1 271.7 411.1 518.5 590.1 660.4 766.2 864.9 929.9 992.7
1084 1170.5 1224.6 1278.4 1356.6 1428.4 1473.6 1517.6 1581 1638.2
1674.6 1706.5 1753 1793.5 1817.8 1837.6 1863.3 1888.3 1900.4 1908.2
1917 1916.5 1903.3
1886.3 1879.4 1866.1 1845.6 1827.1 1802.8 1756.3 1695.7 1655.2 1610.2
1544 1467.7 1411.1 1355.7 1272.5 1191.9 1135.3 1078.6 995.2 912.2
857.9 803.6 722.2 644.5 593.6 542.8 468 396.6 348.1 303
238.3 178.2 140.1 105.4 57.8 16.2 0 5.5 23.4 33.9
37.2 38.3 41.3 192.1 608.3 674.3 773.4 873.1 935.8 996.4
1084.4 1169.8 1224.8 1278.8 1354.2 1424.1 1467 1507.8 1570.2 1625.3
1658.3 1689.2 1734 1774.5 1798.7 1818.5 1844.1 1863.7 1875.8 1883.5
1892.3 1897.8 1903.3
1886.3 1881.8 1866.4 1840.4 1817.2 1787.1 1739.1 1681.2 1634.9 1585.2
1509.1 1426.5 1367.6 1308.6 1223.1 1138.1 1081.5 1024.9 942.8 860.2
807.1 755.1 677.1 601.4 552.9 505.6 434.6 366.6 320.5 277.8
219.4 164.9 131.4 99.1 50.5 14.1 1.4 8 15.1 37.2
42.7 46 48.2 49.9 51 113.5 782.4 888.5 951.3 1014.1
1102.7 1183.4 1236.2 1288 1362.8 1431.4 1474.4 1514 1572.1 1627.1
1660.1 1688.8 1730.4 1771.9 1795 1812.6 1836.3 1856.7 1866.6 1873
1880.1 1887.1 1903.3
1886.3 1885.2 1879.1 1852.2 1825.7 1794.5 1741.9 1678.3 1632.1 1581.3
1500.7 1415.5 1357.7 1298.8 1211.8 1125.4 1068.8 1011 928.7 846.1
792.9 740.9 664.4 589 541.6 494.3 426.1 357 312 271.5
213.8 163.5 130 98.8 47.7 14.1 1.4 8 13.8 38.5
44 48.4 50.9 52.6 53.7 55.9 448.6 903.6 967.5 1029.1
1117.5 1199.8 1253.7 1305.5 1380.3 1449.4 1494.6 1535.3 1592.3 1645.9
1679 1710.9 1754.7 1790.7 1813.8 1831.5 1855.1 1876.9 1886.8 1886.8
1889.5 1903.3 1903.3
